Cranking Simulator Reference Design for Automotive Applications
PMP7233
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design is a cranking simulator which generates three different cranking pulses to test automotive systems up to 50W. A microcontroller sets the output voltage of a synchronous buck in the range of 2-15V accordingly to the programmed curves. Output current is in the range of 3.3-25A. It is a complete system and all the information necessary to build the device is available.

Features
  • Device has transient protection that withstands up to 62V spikes on Vin and enables design flexibility
  • Device responds almost immediately to line transients with better than 1% regulation on output
  • Voltage tracking reduces external components saving board space
  • Logic device supports live insertion, partial power down mode and back drive protection
  • Losses minimized in power application


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7233.1
(Output Voltage 1)
Vin (Min) (V)20
Vin (Max) (V)28
Vout (Nom) (V)12.6
Iout (Max) (A)4
Output Power (W)50.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18503Q5A  40V, N ch NexFET MOSFET™, single SON5x6, 4.3mOhm  MOSFETs  Sample & Buy Not Available
LM2841  4.5V to 42V, 300mA SIMPLE SWITCHER® buck converter in thin SOT-23  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LM2841-Q1  SIMPLE SWITCHER® 42V, 300mA Step-Down DC/DC Regulator in Thin SOT-23  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
MSP430F2274  16 MHz MCU with 32KB FLASH, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G14  Single Schmitt-Trigger Inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TPS3809  3-pin voltage supervisor (reset IC) with active-low, push-pull reset  Power management  Sample & Buy Not Available
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS40170-Q1  Automotive 4.5V to 60V Synchronous Buck Controller with Voltage Tracking  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18503Q5A VSONP (DQJ)| 8 Download
LM2841 Download Download
LM2841-Q1 Download
MSP430F2274 Download -
Download Download
Download -
SN74LVC1G14 Download -
Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TPS3809 Download Download
TPS40170 Download Download
TPS40170-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2731 05 Sep 2013
Design files (4)
Title Type Size (KB) Date
PDF 55 05 Sep 2013
ZIP 207 05 Sep 2013
PDF 26 05 Sep 2013
PDF 295 05 Sep 2013
Related Tools & Software

Software development (2)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles