36-60Vin, 350W Slow Drain Modulation Power Converter with PSFB ZTE and HSHB Reference Design
PMP7246
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is a 350W High Speed Full Bridge Phase Shift ZVT Synchronous Rectification DC/DC reference design. It is built for telecom applications to supply a RF Power Amplifier stage. The design is utilizing UCC28950 voltage mode forward and average current limitation backward converter (two quadrant converter). It can modulate output voltage from 20V to 32V within 200us (at maximum 200uF of capacitive load) – so called: slow drain modulation. The converter has full load steps capability as well. It is a very small design for high sophisticated telecom applications. The system can also be used for all other two quadrant applications. Input voltage range: 36VDC-60VDC; Output voltage: 20VDC…32VDC (adjustable); Output current: 12A (18Apeak).

Features
  • Greater than 90% efficiency at full load (24V/0.5A)
  • Less than 80mW of stand-by power consumption under no load
  • Constant Current regulation feature of UCC28700DBV ensures output short-circuit protection
  • Fast Start-up

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7246.1
(Output Voltage 1)
PMP7246.2
(Output Voltage 2)
Vin (Min) (V)3636
Vin (Max) (V)6060
Vout (Nom) (V)3212
Iout (Max) (A)125
Output Power (W)38460
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFull Bridge- Phase ShiftedHalf Bridge- Hard Switched

TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA194  -16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier  Current sense amplifiers  Sample & Buy Not Available
LM317L  3-pin or 8-pin 100-mA adjustable positive regulator  Power management  Sample & Buy Not Available
LM5039  Half-Bridge PWM Controller with Advanced Current Limit  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV272  Dual 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
UCC27200A  120-V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver  Gate drivers  Sample & Buy Not Available
UCC28950  Green Phase-Shifted Full-Bridge Controller with Synchronous Rectification  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC37324  Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA194 Download Download
LM317L Download Download
Download -
Download Download
Download Download
LM5039 Download Download
Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TLV271 Download Download
Download Download
Download Download
TLV272 Download Download
Download Download
Download Download
UCC27200A Download Download
Download -
Download Download
UCC28950 Download -
UCC37324 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 949 24 Nov 2014
Design files (3)
Title Type Size (KB) Date
ZIP 216 24 Nov 2014
PDF 29 24 Nov 2014
PDF 309 24 Nov 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles