High Line Input to 12V@1A Primary Side Regulated, Quasi Resonant Flyback Reference Design
PMP7249
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Low component count and low cost isolated flyback, converting the high line mains (180Vac…275Vac) to 12V@1A, 1.2Amax. Thanks to the UCC28700 controller, no optocoupler is needed to close the loop.

Features
  • Lower component count
  • Lower cost – Opto coupler eliminated
  • Efficiency improvement over fixed frequency as it is using a QR flyback UCC28700

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7249.1
(Output Voltage 1)
Vin (Min) (V)180
Vin (Max) (V)275
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28700  Constant-voltage, constant-current PWM with PSR & Programmable cable compensation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 403 14 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 104 24 Nov 2014
PDF 22 14 Apr 2014
PDF 55 14 Apr 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles