Flyback Converter (24V @ 3A) PoE Powered Device (PD)

(ACTIVE) PMP7279

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP7279 reference design provides 24V at 72W (3A) from a wide ranging 18VDC to 57VDC input with 92% efficiency. This design uses the TPS40210 to control a diode rectified flyback converter for a low cost and efficient design.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7279.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)57
Vout (Nom) (V)24
Iout (Max) (A)3
Output Power (W)72
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync
POE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1856 05 Jan 2012 33
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 118 05 Jan 2012 21
PDF 93 05 Jan 2012 16
PDF 29 05 Jan 2012 41
PDF 78 05 Jan 2012 66

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs