10 - 14V Input, 1V@10A using the TPS51621 (Module Replacement)

(ACTIVE) PMP7285

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP7285 reference design uses the TPS51621 to generate 1V at up to 10A. The design is optimized for small space while still maintaining good performance. PMP7285 is a good discrete design that can be used to replace modules for lower cost and higher performance.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7285.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)14
Vout (Nom) (V)1
Iout (Max) (A)10
Output Power (W)10
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS51621  Dual Phase, D-CAP+™Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore   Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1247 10 Feb 2012 13
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 131 10 Feb 2012 11
ZIP 341 10 Feb 2012 16
PDF 27 10 Feb 2012 13
PDF 50 10 Feb 2012 17


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki