10 - 28V Input, 12V@2A SEPIC using the LM5022

(ACTIVE) PMP7305

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP7305 reference design uses the LM5022 in a SEPIC configuration to generate 12V@2A. The design offers efficiency of up to 90% and has a small size.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7305.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)28
Vout (Nom) (V)12
Iout (Max) (A)2
Output Power (W)24
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, Current Mode Boost, SEPIC and Flyback Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 937 10 Feb 2012 49
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 139 10 Feb 2012 31
ZIP 326 10 Feb 2012 24
PDF 27 10 Feb 2012 35
PDF 52 10 Feb 2012 87

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs