Class 3,Cost-Optimized,Flyback Converter Reference Design for PoE Applications
PMP7355
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference evaluation module, featuring the TPS23753A PoE interface and isolated converter controller, is used for class 3 PoE applications where low cost is required.

The flyback topology with diode rectifier results in a low cost converter with reasonable size and efficiency.

Features
  • Isolated non synchronous flyback
  • 5V at 2A output
  • Low cost
  • Uses TPS23753A IEEE 802.3-2005 PoE PD and PWM controller
  • Small board size
  • This circuit is fully functional tested and recommended for new designs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7355.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)57
Vout (Nom) (V)5
Iout (Max) (A)2
Output Power (W)10
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync
POE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23753A  IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
TPS23753A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 327 16 Sep 2013
Design files (4)
Title Type Size (KB) Date
ZIP 506 16 Sep 2013
PDF 155 16 Sep 2013
PDF 114 16 Sep 2013
PDF 40 16 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles