17VDC-32VDC Input, 3.3V/10W Active Clamp Forward PMP7357 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference designs creates a 3.3V/3.5A isolated output from a 17Vdc to 32Vdc input using the UCC2897A to control an active clamp forward converter. Only ceramic capacitors are used in this design, ensuring a very high reliability rate. Two CSD16409Q3 NexFETs are used for synchronous rectification for improved efficiency.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7357.1
(Output Voltage 1)
Vin (Min) (V)17
Vin (Max) (V)32
Vout (Nom) (V)3.3
Iout (Max) (A)3.5
Output Power (W)11.55
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16409Q3  25V, N ch NexFET MOSFET™, single SON3x3, 12.4mOhm  MOSFETs  Sample & Buy Not Available
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16409Q3 VSON-CLIP (DQG)| 8 Download Download
(DQV) | 8 Download -
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2386 12 Apr 2012
Design files (4)
Title Type Size (KB) Date
PDF 271 01 May 2012
ZIP 272 01 May 2012
PDF 76 12 Apr 2012
PDF 29 12 Apr 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles