PMP7361

18-60VDC Input Isolated Flyback Reference Design with a 54V/1.1A Output

PMP7361

Design files

Overview

PMP7361 is an isolated flyback converter with a 54V/1.1A output.  The 18-60VDC input is suitable for 24VDC industrial and 48VDC telecom applications.  The 54VDC output can be used to power PoE power sourcing equipment (PSE).

Features
  • Efficiency of 93% with 48V input and maximum load
  • Good line/load regulation with optocoupler feedback
  • Wide input range
  • 1500Vrms isolation for telecom or PoE
  • Optional capacitors to provide hold up time
Output voltage options PMP7361.1
Vin (Min) (V) 18
Vin (Max) (V) 60
Vout (Nom) (V) 54
Iout (Max) (A) 1.1
Output Power (W) 59.4
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB61.PDF (904 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIY4.PDF (77 K)

Detailed schematic diagram for design layout and components

TIDRIY5.PDF (35 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBG5.ZIP (270 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC2809-2Economy primary side controller with 150V/8V UVLO, -40C to 85C

Data sheet: PDF
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP7361 Test Results Nov. 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos