12Vdc Input, 2.1A USB Charger for Smart Phones and Tablets Reference Design PMP7371 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design takes a 12Vdc input (20V max) and generates a 5V/2.1A output for charging smart phone and tablets. The TPS54240 provides a cost effective yet efficient solution for the DC/DC conversion. The TPS2561A provides a precision current limit to protect the device being charged during over load conditions. The CSD25302 provides a gated latch that protects against output over-voltage conditions.

Features
  • Complete USB charging solution
  • The TPS54240 provides a low cost yet high efficiency (~90%) DC/DC conversion.
  • The TPS2561A provides a precision current limit to protect the device from over load conditions.
  • The design implements a latching type output over-voltage protection.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7371.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)20
Vout (Nom) (V)5
Iout (Max) (A)2.1
Output Power (W)10.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2561A  Dual Channel Precision Adjustable Current-Limited Power Switches  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54240  3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2561A Download
TPS54240 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3413 28 Mar 2012
Design files (4)
Title Type Size (KB) Date
ZIP 249 17 Mar 2014
PDF 69 28 Mar 2012
PDF 36 28 Mar 2012
PDF 26 28 Mar 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles