Dual-Port Automotive USB Charger Reference Design

(ACTIVE) PMP7390

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Using the TPS40170 PWM Buck Controller, this power management reference design provides a regulated 5V to power 2 USB ports at 2.1A each (total 4.2A) in a small form-factor. The design has been optimized for a nominal 12V input and accepts 8-60V.

Features
  • 8 to 60V (12V nominal) input voltage and 5V/4.2A output with TPS40170
  • Form factor complies to UL 2089 and ANSI/SAE J563
  • Meets BC1.2 for DCP with one TPS2511 per port
  • Supports both USB 2.0 and 3.0 power switch requirements
  • TPS2511 USB power switch also offers the data line control to charge many devices
  • This reference design has been lab tested and is supported with design files and an application note


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7390.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)60
Vout (Nom) (V)5
Iout (Max) (A)4.2
Output Power (W)21
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
USB Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2511  USB Dedicated Charging Port Controller and Current Limiting Power Switch  USB Power and Charging Port Controllers  Sample & Buy View Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1276 14 May 2012 98
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 326 14 May 2012 48
PDF 24 14 May 2012 34
PDF 29 14 May 2012 32
PDF 33 14 May 2012 127


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki