'3.3V input; Synchronous Inverter; -5.2V 1.75A Output
PMP7396
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7396 reference design uses TPS54620 to power a Synchronous Inverter. Both FETs are internal to the TPS54620. This can replace older designs with external FETs. Electrical and Thermal test results shown for 3-3.6Vin -5.2Vout at up to 1.8A. An on board dynamic load allows rapid load transients to be tested. The REG710 charge pump provides the needed 5V bias to run the TPS54620.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7396.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)3.6
Vout (Nom) (V)-5.2
Iout (Max) (A)1.1
Output Power (W)5.72
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54620 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1327 27 Apr 2012
Design files (2)
Title Type Size (KB) Date
PDF 28 27 Apr 2012
PDF 48 23 Apr 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles