220V-400VDC Input, 12V/160W Active Clamp Forward PMP7410 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates an isolated 12V/160W output from a high voltage DC input. This design is intended to operate from the output of PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Texas Instruments CSD18531Q5A synchronous rectifiers allow this design to achieve over 92% efficiency. An accurate current limit is provided by directly sensing the output current. A clock pulse output is also provided for synchronizing with other converters.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7410.1
(Output Voltage 1)
Vin (Min) (V)220
Vin (Max) (V)400
Vout (Nom) (V)12
Iout (Max) (A)13
Output Power (W)156
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18531Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 4.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
SN74AHCT74  Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18531Q5A VSONP (DQJ)| 8 Download
SN74AHCT74 Download Download
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4341 14 May 2012
Design files (2)
Title Type Size (KB) Date
PDF 182 14 May 2012
PDF 82 14 May 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles