20W Boost Converter Optimized for Low Profile/Small Area
PMP7423
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This 12V input boost converter provides a 24V output at 0.833A (20W). PMP7423 REVB assembly is built on the TPS55340, high voltage boost converter, EVM. It has a maximum component height of 2.1mm and achieves >93% efficiency at 1MHz. This design is also capable of a 14V, 0.9A output by making minor design changes.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7423.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)12.8
Vout (Nom) (V)24
Iout (Max) (A).83
Output Power (W)19.992
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS55340  Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55340 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 943 11 Feb 2013
Design files (2)
Title Type Size (KB) Date
PDF 188 11 Feb 2013
PDF 23 11 Feb 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles