PMP7451

36V-75VDC Input, 12V/10A Active Clamp Forward, 1/8th Brick Reference Design

PMP7451

Design files

Overview

This reference design generates a 12V/10A output from a standard 48V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD18531Q5A, implemented as self-driven synchronous rectifiers, provide for a highly efficient design. This design is laid out in a standard 1/8th brick footprint and includes enable, remote sense, and output overvoltage features.

Features
  • 36V to 75VDC Input, 12V/10A Output (120W)
  • Active Clamp Foward Topology
  • Features UCC2897A Controller along with TI NexFET Synchronous Rectifiers
  • Industry Standard Eighth Brick Footprint
  • Output Overvoltage protection
  • Romote Sense
Output voltage options PMP7451.1
Vin (Min) (V) 36
Vin (Max) (V) 75
Vout (Nom) (V) 12
Iout (Max) (A) 10
Output Power (W) 120
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU965.PDF (2718 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR911.PDF (48 K)

Detailed schematic diagram for design layout and components

SLUR910.PDF (22 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC480.ZIP (374 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

N-channel MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
PWM controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7451 Test Results May 21, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos