LM3445 – 220VAC, 7W Dimmable Isolated
PMP7751
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This demonstration board highlights the performance of a LM3445 based Flyback LED driver solution that can be used to power a single LED string consisting of 6 / 7 series connected LEDs from an 198 VRMS to 264 VRMS, 50 Hz input power supply. This is a two-layer board using the bottom and top layer for component placement. The demonstration board can be modified to adjust the LED forward current, the number of series connected LEDs that are driven and the switching frequency. Refer to the LM3445 datasheet for detailed instructions. A bill of materials is included that describes the parts used on this demonstration board.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7751.1
(Output Voltage 1)
Vin (Min) (V)198
Vin (Max) (V)264
Vout (Nom) (V)20
Iout (Max) (A).35
Output Power (W)7
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3445  Triac Dimmable Offline LED Driver  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3445 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 285 05 Jan 2012
Design files (5)
Title Type Size (KB) Date
PDF 90 05 Jan 2012
PDF 98 05 Jan 2012
PDF 90 05 Jan 2012
PDF 123 05 Jan 2012
ZIP 275 05 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles