Active clamp forward with -30 to -6V input and 6V @ 18A output
PMP7756
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7756 is an active clamp forward controller. It has a 6V @ 18A isolated output. It uses self driven synchronous regulation.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7756.1
(Output Voltage 1)
Vin (Min) (V)-30
Vin (Max) (V)-6
Vout (Nom) (V)6
Iout (Max) (A)18
Output Power (W)108
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5025A  90V active clamp voltage mode PWM controller with P or N-channel clamp FET and 0.5V CS threshold  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5025A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 164 06 Jan 2012
Design files (2)
Title Type Size (KB) Date
PDF 93 06 Jan 2012
PDF 316 06 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles