High voltage isolated DC/DC converter with 30 to 800V input and 24V @ 250mA output
PMP7763
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7763 is a high voltage isolated DC/DC flyback converter. The input range is 30 – 800V and output is 24V @ 250mA. It has a high voltage hold off circuit. The secondary is open loop with no feedback control for the output. However, there is feedback control for the primary.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7763.1
(Output Voltage 1)
Vin (Min) (V)30
Vin (Max) (V)800
Vout (Nom) (V)24
Iout (Max) (A).25
Output Power (W)6
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, current mode boost, SEPIC and Flyback controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5022 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 206 06 Jan 2012
Design files (2)
Title Type Size (KB) Date
PDF 90 06 Jan 2012
PDF 94 06 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles