Non isolated flyback with 30 to 800V input and 20V @ 250mA output

(ACTIVE) PMP7764

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP7764 is a non-isolated flyback converter. The input voltage ranges from 30 – 800V DC. The output is 20V @ 250mA. It has a high voltage hold off circuit.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP7764.1
(Output Voltage 1)
Vin (Min) (V)30
Vin (Max) (V)800
Vout (Nom) (V)20
Iout (Max) (A).25
Output Power (W)5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, Current Mode Boost, SEPIC and Flyback Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 214 06 Jan 2012 30
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 90 06 Jan 2012 42
PDF 223 06 Jan 2012 60

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs