6V-42V Input 12V/5A SEPIC for Automotive Applications
PMP7797
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7797 is a wide-input SEPIC converter designed for automotive applications. This design uses the LM25037Q push-pull controller as an interleaved boost, which incorporates two gate drivers for controlling two sets of MOSFET switches. The input is 12V nominal with a working range of 6V at cold crank to 42V at load dump. An auxiliary soft-start circuit is incorporated into the design, as well as input and output LC filters. At higher input voltage this SEPIC is capable of higher output current as shown by the typical efficiency plot.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7797.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)42
Vout (Nom) (V)12
Iout (Max) (A)5
Output Power (W)60
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25037  Dual-Mode PWM Controller With Alternating Outputs  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM25037-Q1  Dual-Mode PWM Controller With Alternating Outputs  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25037 Download Download
LM25037-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 572 20 Jan 2012
Design files (3)
Title Type Size (KB) Date
PDF 610 20 Jan 2012
PDF 130 20 Jan 2012
PDF 350 20 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles