PMP7804

Multiple Output Power Solution for Kintex 7 Application

PMP7804

Design files

Overview

The PMP7804 reference design provides all the power supply rails necessary to power the Xilinx ® Kintex ® 7 series family of FPGAs.  This design utilizes Simple Switcher power modules along with the LM2121x low voltage synchronous buck regulators for "ease of use" and shorter design cycles.  This design is optimized for a 12V input.

Features
  • Provides all the power supply rails needed for a Xilinx® Kintex® 7 series FPGA
  • Design optimized to support a 12V input
  • On board power up sequencing
  • Module design for ease of use
Output voltage options PMP7804.1 PMP7804.10 PMP7804.2 PMP7804.3 PMP7804.4 PMP7804.5 PMP7804.6 PMP7804.7 PMP7804.8 PMP7804.9
Vin (Min) (V) 10 10.8 10 10 10 10 10 10 10 10
Vin (Max) (V) 14 14.4 14 14 14 14 14 14 14 14
Vout (Nom) (V) 1.8 6.85 2 2.5 3.3 1.5 1 1.2 1 1.35
Iout (Max) (A) 16 16 2 8 16.5 4 6 4 6 4
Output Power (W) 28.8 109.6 4 20 54.45 6 6 4.8 6 5.4
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC
Topology Buck- Synchronous Buck Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU140.PDF (566 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR116.PDF (826 K)

Detailed schematic diagram for design layout and components

TIDRCF7.PDF (67 K)

Detailed schematic diagram for design layout and components

SNVR184.PDF (102 K)

Detailed schematic diagram for design layout and components

SNVR115.PDF (219 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

LM203334.5-36V, 3A Current Mode Synchronous Buck Regulator with Frequency Synchronization

Data sheet: PDF
Buck converters (integrated switch)

LM21212-12.95-5.5V, 12A, Voltage Mode Synchronous Buck Regulator with Frequency Synchronization

Data sheet: PDF | HTML
Buck modules (integrated inductor)

LMZ220088A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage and Current Sharing

Data sheet: PDF | HTML
Buck modules (integrated inductor)

LMZ2201010A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage and Current Sharing

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7804 Test Results Jan. 07, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos