The PMP7816 reference design is a Flyback which uses a LM5020MM and was intended for Computers and P

(ACTIVE) PMP7816

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP7816 reference design is a Flyback which uses a LM5020MM and was intended for Computers and Peripherals applications. It can generate an Isolated 3.3 volt output at 1 Amp from an input 30 to 75 Volts DC.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7816.1
(Output Voltage 1)
Vin (Min) (V)30
Vin (Max) (V)75
Vout (Nom) (V)3.3
Iout (Max) (A)1
Output Power (W)3.3
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5020  13-100V Wide Vin, Current Mode PWM Boost Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 433 09 Oct 2012 13
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 166 09 Oct 2012 18
PDF 300 09 Oct 2012 19

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs