Multi-Output Flyback Converter (-24V@.7A)

(ACTIVE) PMP7848

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This is a flyback converter with an input voltage range of 10.8V-to-14.4Vin and three outputs: 80Vout @ 0.4A, -58Vout @ 0.7A, and -24Vout @ 0.7A

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7848.1
(Output Voltage 1)
PMP7848.2
(Output Voltage 2)
PMP7848.3
(Output Voltage 3)
Vin (Min) (V)10.810.810.8
Vin (Max) (V)14.414.414.4
Vout (Nom) (V)80-58-24
Iout (Max) (A).4.7.7
Output Power (W)3240.616.8
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyFlyback- Non SyncFlyback- Non SyncFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, Current Mode Boost, SEPIC and Flyback Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1608 31 Mar 2013 18
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 220 31 Mar 2013 30
PDF 21 31 Mar 2013 27
PDF 146 31 Mar 2013 39

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs