Multi-Phase Boost (Step-Up) Converter
PMP7850
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7850 is a Multiphase Boost (Step-Up) reference design with an input of 6 Volts to 8 volts while generating an output of 12 volts out at 17 Amps continuous and a max of 34 amps. This design is used in industrial applications.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7850.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)8
Vout (Nom) (V)12
Iout (Max) (A)34
Output Power (W)408
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Multiphase

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
LM5122-Q1  Automotive Grade, 3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capabili  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5122 Download Download
Download -
LM5122-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 741 15 Apr 2013
Design files (2)
Title Type Size (KB) Date
PDF 18 15 Apr 2013
PDF 201 15 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles