Non-Isolated Buck-Boost Converter

(ACTIVE) PMP7851

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This is a non-isolated, buck-boost converter circuit with an input voltage range of 30V-to-60Vin and a regulated output at 50Vout @ 3A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7851.1
(Output Voltage 1)
Vin (Min) (V)30
Vin (Max) (V)60
Vout (Nom) (V)50
Iout (Max) (A)3
Output Power (W)150
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 2 Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5118  3-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller  Buck/Boost, Inverting or Split-Rail  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1238 01 Apr 2013 30
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 99 01 Apr 2013 26
PDF 98 01 Apr 2013 41


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki