Non-Isolated Synchronous Buck used for Transportation and Automotive Applications
PMP7858
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is a synchronous buck converter with an input voltage range of 8V-to-16Vin (40Vin max) and a regulated output at 5Vout @ 1.5A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7858.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)16
Vout (Nom) (V)5
Iout (Max) (A)1.5
Output Power (W)7.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1020 01 Apr 2013
Design files (3)
Title Type Size (KB) Date
ZIP 165 01 Apr 2013
PDF 108 01 Apr 2013
PDF 108 01 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles