The PMP7877 reference design provides all the rails necessary to power a Xilinx® Zynq®-7000 series SoC. It operates from an input voltage range of 10.8Vin to 13.2Vin and has seven regulated outputs: 1Vout @ 5A, 1.8Vout @ 2.5A, 1.5Vout @ 6A, 3.3Vout @ 5A, 3.3Vout @ 5A, 5Vout @ 2A, and 0.75Vout @ 1A continous/3Apeak. This design has been approved and tested by Xilinx.
Features
• Provides all the power supply rails needed for a Xilinx® Zynq®-7000 series SoC
• Design optimized to support a 12V input
• On board power up and down sequencing
• External clock frequency syncronization (500kHz)
• Proven and tested design