LM27402 Step-Down Regulator Delivering 1.2V at 3A Reference Design
PMP7882
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7882 is a single-phase switching regulator accepting an input voltage range of 10.8Vin to 13.2Vin and providing an output voltage of 1.2Vout capable of supplying 12A of current. This design uses the LM27402 synchronous buck controller with lossless inductor DCR current sensing capability, which eliminates the need to add resistive powertrain elements and increases overall efficiency.

Features
  • Adjustable Soft-Start
  • Voltage Mode Control with Line Feedforward
  • Power Supply Tracking

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7882.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)1.2
Iout (Max) (A)3
Output Power (W)3.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16412Q5A  25V, N ch NexFET MOSFET™, single SON5x6, 16mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD17306Q5A  30V, N ch NexFET MOSFET™, single SON5x6, 4.2mOhm  MOSFETs  Sample & Buy Not Available
LM27402  3-20V, Voltage Mode Synchronous Buck Controller with DCR Current Sensing  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16412Q5A VSONP (DQJ)| 8 Download Download
CSD17306Q5A VSONP (DQJ)| 8 Download Download
LM27402 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 859 01 Apr 2013
Design files (3)
Title Type Size (KB) Date
ZIP 180 01 Apr 2013
PDF 108 01 Apr 2013
PDF 100 01 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles