Wide Input Active Clamp Forward Converter with Isolated Output
PMP7892
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP7892 is an isolated active clamp forward converter capable of 42W output power. This design uses the LM5026 active clamp current-mode controller. Output voltage regulation is maintained using an LMV431 shunt regulator and opto-coupler feedback. Schottky rectifiers allow for holdup of 10ms using the stored charge of the output capacitors. The isolation voltage is 2250 VDC meeting basic insulation requirements.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7892.1
(Output Voltage 1)
Vin (Min) (V)9.6
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A)3.5
Output Power (W)42
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5026  Active Clamp Current Mode PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LMV431  Low-Voltage (1.24V) Adjustable Precision Shunt Regulators  Voltage references  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5026 Download Download
Download Download
LMV431 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 566 26 Apr 2013
Design files (4)
Title Type Size (KB) Date
ZIP 218 30 May 2014
PDF 416 30 May 2014
PDF 107 26 Apr 2013
PDF 153 26 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles