PMP7895

12Vin+/-10%, 12Vout @ 1A Active Reset Flyback Converter Reference Design

PMP7895

Design files

Overview

The PMP7895 is an active reset flyback converter reference design.  The design accepts an input voltage of 12V+/-10%, and outputs 12V, capable of providing 1A of current to the load.

Features
  • Active reset flyback converter
  • 12W power output
  • 12V input to 12V output configuration
Output voltage options PMP7895.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Active Clamp
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU722.PDF (725 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCE0.PDF (24 K)

Detailed schematic diagram for design layout and components

TIDRCE3.PDF (17 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC845.ZIP (200 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5026100-V active clamp current mode PWM controller with P or N-channel clamp FET and CS restart timer

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7895 Test Results Jan. 07, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos