PMP7899

8 to 18Vin 48Vout @ 1A Single-Phase Isolated Flyback Converter Reference Design

PMP7899

Design files

Overview

PMP7899 is an isolated flyback converter utilizing the LM5022 for industrial applications. This design has a minimum operating input voltage of 8V and a maximum input voltage of 18V. A custom flyback transformer from Coilcraft is used in this design.

Features
  • Isolated output for safety
  • High power density : 48W/5.6 Sq. inches
  • Small solution size
  • High step-up ratio
  • Excellent line and load regulation with opto-coupler
  • Cycle-by-Cycle current limit
Output voltage options PMP7899.1
Vin (Min) (V) 8
Vin (Max) (V) 18
Vout (Nom) (V) 48
Iout (Max) (A) 1
Output Power (W) 48
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU269A.PDF (1611 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR259A.PDF (298 K)

Detailed schematic diagram for design layout and components

SNVR260A.PDF (73 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHV3.PDF (131 K)

Detailed overview of design layout for component placement

TIDRHV5.ZIP (512 K)

Files used for 3D models or 2D drawings of IC components

TIDCB52.ZIP (260 K)

Design file that contains information on physical board layer of design PCB

TIDRHV4.PDF (893 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP7899 Test Results (Rev. A) Oct. 01, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos