Non-Synchronous Flyback converter with dual-output (-5V@.25A)
PMP7901
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7901 is a Non-Synchronous Flyback converter with an input of 8 volts to 18 volts. It has an Isolated dual-output of 5 volts and negative 5 volts at 0.25 Amps.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7901.1
(Output Voltage 1)
PMP7901.2
(Output Voltage 2)
Vin (Min) (V)1212
Vin (Max) (V)2424
Vout (Nom) (V)5-5
Iout (Max) (A).25.25
Output Power (W)1.251.25
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFlyback- Non SyncFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5001  3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5001 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1223 26 Apr 2013
Design files (2)
Title Type Size (KB) Date
PDF 24 26 Apr 2013
PDF 163 26 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles