1.25W Isolated Flyback Converter for Analog/Digital Power

(ACTIVE) PMP7902

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP7902 is an Isolated Flyback converter utilizing the LM5001 non-synchronous current-mode regulator I.C.  The design accepts an input voltage of 4.5V to 5.5V and provides an isolated 5V output capable of supplying 0.25A of current to the load.  The design uses an off-the-shelf VERSAPAC transformer, providing 500V of operational isolation between primary and secondary.  A precision shunt regulator provides a tight control of the output voltage using an optocoupler to cross the isolation barrier.

Features
  • Isolated output
  • Uses standard off-the-shelf transformer
  • Regulated output using precision shunt on secondary
  • Low-profile design using all ceramic capacitors
  • Integrated switching MOSFET
  • Built-in over-current protection

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5001  3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
LMV431A  Low-Voltage (1.24V) Adjustable Precision Shunt Regulators  Voltage Reference  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1019 09 Apr 2015 20
Design files (7)
Title Abstract Type Size (KB) Date Views
ZIP 205 09 Apr 2015 29
ZIP 347 09 Apr 2015 17
PDF 205 09 Apr 2015 10
PDF 101 09 Apr 2015 9
PDF 67 09 Apr 2015 9
PDF 104 09 Apr 2015 10
PDF 114 09 Apr 2015 34

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs