120W Automotive Two-Switch Buck-Boost Converter

(ACTIVE) PMP7905

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP7905 is a two-switch buck-boost converter capable of 120W output power. This design uses the LM5118 wide voltage range buck-boost controller. 100V Schottky rectifiers and MOSFET are used for input switching, while 30V Schottky rectifiers and MOSFET are used for output switching. The operating input voltage range is targeted for automotive applications as 8V to 16V with 75V transient capability.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7905.2
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)75
Vout (Nom) (V)12
Iout (Max) (A)10
Output Power (W)120
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 2 Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5118  3-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller  Buck/Boost, Inverting or Split-Rail  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 921 29 Apr 2013 30
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 213 29 Apr 2013 25
PDF 611 29 Apr 2013 20
PDF 90 29 Apr 2013 37
PDF 164 29 Apr 2013 49

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs