PMP7919

Power Solution for an Automotive Voltage Stabilizer

PMP7919

Design files

Overview

The PMP7919 is a 2-phase synchronous boost converter that can take a minimum 5.5V input and put out 11.5V or higher at 15A. It is used in the Voltage Quality Module in a start-stop vehicle where warm cranking is not allowed to cause certain electronic loads (such as the head unit) to power cycle. When the start-stop vehicle goes through warm cranking, the lead acid battery voltage may dip to 6V (in the US) momentarily. The PMP7919 boost converter will, in this case, immediately respond to the transient so that its output voltage will stay in specifications, preventing downstream electronic loads from shutting down. When the battery voltage is higher than the boost converter's output regulation point (typically 11.5V), the synchronous boost converter will operate in bypass mode and leave the high-side FETs on 100%, saving extra bypass FETs and a control circuit that would be required if a non-synchronous boost converter were to be used.

Features
  • Mininum 5.5V input voltage supports US automotive cold cranking requirement
  • Regulated 11.5V output when (battery) input is below 11.5V
  • Operates in bypass mode when input voltage is higher than 11.5V
  • Maximum 1.17V output voltage dip during simulated cold cranking tests
  • High-side synchronous FETs can operate in 100% duty mode, saving extra bypass FETs.
  • Synchronous operation saves power and eases thermal design.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU179.PDF (2032 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDC219.ZIP (469 K)

Detailed schematic diagram for design layout and components

TIDR318.PDF (150 K)

Detailed schematic diagram for design layout and components

TIDR319.PDF (113 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
MOSFETs

CSD16415Q525-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.8 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7919 Test Results Dec. 18, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos