PMP7935 is a single-phase synchronous switching regulator module rated for 0.9V, 45A output from an input voltage of 12V. It is used for CPU core power in an enterprise network switching application. The small 1.1"x0.65" module delivers 90% peak efficiency and is smaller and less costly than equivalent multi-phase designs. This modular solution lends itself well to data center equipment where heat generation is increasingly expensive and a high power density is required.
Features
- 12Vin, 0.9V/45A out (40.5W)
- Sensorless current detection
- 90% peak effiency
- Synchronous switching
- Optimized MOSFETs