300VDCin to 600VDCin; 20Vout @ 1.5A Reference Design

(ACTIVE) PMP7958

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

A high voltage input isolated flyback converter that accepts an input voltage of 300VDCin to 600VDCin and provides an isolated output of 20Vout capable of supplying 1.5A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7958.1
(Output Voltage 1)
Vin (Min) (V)300
Vin (Max) (V)600
Vout (Nom) (V)20
Iout (Max) (A)1.5
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, Current Mode Boost, SEPIC and Flyback Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1743 09 Sep 2013 19
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 102 09 Sep 2013 17
PDF 138 09 Sep 2013 41

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs