PMP7966

Power Solution for an Automotive Fuel Injector

PMP7966

Design files

Overview

PMP7966 is a 4-phase boost converter rated for 52V output at 2.5A from an input voltage of 6V to 42V. This design uses LM5122 boost controllers at a switching frequency of 100 kHz each phase, resulting in 400 kHz input and output ripple. 680μF aluminum electrolytic capacitors are used at the output of each phase, providing hold-up to support large transient currents.

Features
  • 52V power supply designed for automotive fuel injector solenoids
  • 4-phase boost with 100kHz switching frequency but easier-to-filter 400kHz ripples
  • 6V to 42V input voltage range, ideal for 12V/24V automotive batteries
  • Output capacitors sized to provide the hold-up during large load transients
Output voltage options PMP7966.1
Vin (Min) (V) 6
Vin (Max) (V) 42
Vout (Nom) (V) 52
Iout (Max) (A) 2.5
Output Power (W) 130
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU306.PDF (976 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR288.PDF (266 K)

Detailed schematic diagram for design layout and components

SNVR289.PDF (93 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
Counters

CD4017BCMOS Decade Counter with 10 Decoded Outputs

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP2951100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7966 Test Results Aug. 14, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos