High-Efficiency 4 Phase Synchronous Boost Conv for Automotive Trunk Amplifier App Reference Design
PMP7969
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7969 is a very high efficiency 4 phase boost controller synchronizable to external clock. Light load efficiency is excellent due to phase shedding capability. Synchronous rectifier also improves efficiency. High effective switching frequency obtained with multiphase over single phase, and current sharing accuracy of ±10%. Bypass mode capable when Vin > Vout.

Features
  • Very high efficiency at lower loads due to phase shedding capability
  • Synchronizable to external clock
  • Stackable for higher output currents
  • Current sharing accuracy of ±10%
  • Bypass mode capable when Vin > Vout
  • High effective switching frequency obtained with multiphase over single phase

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7969.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)16
Vout (Nom) (V)24
Iout (Max) (A)25
Output Power (W)600
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Multiphase
Boost- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CD4017B  CMOS Decade Counter with 10 Decoded Outputs  Specialty logic  Sample & Buy View Design Kits & Evaluation Modules
CSD18501Q5A  40V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
LMC555  World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LP2951  30V, 100mA Micropower Voltage Regulators with Shutdown  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CD4017B Download Download
Download -
Download Download
Download Download
Download Download
CSD18501Q5A VSONP (DQJ)| 8 Download Download
LM5122 Download Download
Download -
LMC555 Download Download
Download
Download
LP2951 Download Download
Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1289 14 Aug 2013
Design files (5)
Title Type Size (KB) Date
ZIP 308 15 Apr 2015
ZIP 1923 15 Apr 2015
PDF 2795 15 Apr 2015
PDF 135 14 Aug 2013
PDF 259 14 Aug 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles