Analog Solution for Kintex 7
PMP7978
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Xilinx chose TI as the power solution vendor to power Kintex 7 FPGA (along with other analog solution from TI). You will find Schematic and bill of material fo the solution Xilinx used on the development kits.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7978.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)14
Vout (Nom) (V)1
Iout (Max) (A)10
Output Power (W)10
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Designed forFPGA

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMZ12002  SIMPLE SWITCHER® 4.5V to 20V, 2A Power Module in Leaded Surface Mount TO Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
PTD08A020W  20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module  Step-down (buck)  Sample & Buy Not Available
PTD08D210W  Dual 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module  Step-down (buck)  Sample & Buy Not Available
REF3012  1.25V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference  Voltage references  Sample & Buy Not Available
TL1963A  1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCD9248  Digital PWM system controller  Digital power  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ12002 Download Download
PTD08A020W Download -
(EGQ) | 12 Download -
PTD08D210W Download -
REF3012 Download Download
TL1963A Download
Download Download
Download Download
TPS51200 Download Download
UCD9248 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 188 16 Dec 2014
PDF 500 17 Jun 2014
Selection guides (1)
Title Type Size (KB) Date
Multiple Files   04 Nov 2015
Design files (2)
Title Type Size (KB) Date
PDF 499 16 Jun 2014
PDF 502 16 Jun 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles