PMP7988

8Vin to 16Vin, 12Vout @ 6A Non-Sync Buck Boost Converter

PMP7988

Design files

Overview

PMP7988 is a non-sync buck boost converter. The design accepts an input voltage of 8Vin to 16Vin, with 12V nominal input and outputs 12V, capable of providing 6A of current to the load.

Features
  • Non-Sync buck boost Converter
  • 72 W Power Output
  • Small solution size with high efficiency.
Output voltage options PMP7988.1
Vin (Min) (V) 8
Vin (Max) (V) 16
Vout (Nom) (V) 12
Iout (Max) (A) 6
Output Power (W) 72
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU888.PDF (988 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDY5.PDF (244 K)

Detailed schematic diagram for design layout and components

TIDRDY6.PDF (115 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDY8.ZIP (482 K)

Files used for 3D models or 2D drawings of IC components

TIDCA26.ZIP (79 K)

Design file that contains information on physical board layer of design PCB

TIDRDY7.PDF (1037 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51183-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7988 Test Results Apr. 07, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos