PMP7992

10.8Vin to 13.2Vin; 12Vout @ 5A; Non-Isolated Synchronous Flyback Converter

PMP7992

Design files

Overview

A synchronous flyback converter accepting an input voltage of 10.8Vin to 13.2Vin and providing a non-isolated output of 12Vout capable of supplying 5A.

Output voltage options PMP7992.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 12
Iout (Max) (A) 5
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Flyback- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU305.PDF (1005 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR286.PDF (152 K)

Detailed schematic diagram for design layout and components

SNVR287.PDF (94 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVC133.ZIP (968 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7992 Test Results Aug. 14, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos