LM3492 - 12VAC, 7W LED Driver for AR111 Application
PMP8003
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This demonstration board highlights the performance of a LM3492 - 7watt LED driver that can be used to power a single / double LED string consisting of 6 / 7 series connected LEDs with 360mA from an Electronic Transfromer or 50/60 Hz transfomer or DC supply source. This is a two-layer board using the top layer for component placement, the bottom side of board can be attached case of LED Module easy. Also, the board has good compatibility of electroinc transfomer. Refer to the LM3492 datasheet for detailed instructions. A bill of materials is included that describes the parts used on this demonstration board.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8003.1
(Output Voltage 1)
Vin (Min) (V)11
Vin (Max) (V)13
Vout (Nom) (V)22
Iout (Max) (A).24
Output Power (W)5.28
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- Non Sync
Linear Regulator

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3492  Two-Channel Individual Dimmable LED Driver with Boost Converter and Fast Current Regulator  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3492 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 829 22 Mar 2012
Design files (5)
Title Type Size (KB) Date
PDF 156 22 Mar 2012
PDF 142 22 Mar 2012
ZIP 1544 22 Mar 2012
PDF 184 22 Mar 2012
PDF 170 22 Mar 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles