TPS92310 Universal 18W
PMP8006
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The main purpose of this reference design is to demonstrate a high efficiency offline LED driver with PFC based on TPS92310. This LED driver is designed for converting an AC input to a regulated LED current.The operating conditions and performance of the reference design are as follows: 1.90VAC to 264VAC, 60/50HZ Input voltage;2.55V to 65V LED Forward Voltage;3.275mA Regulated LED Current;4.System Efficiency ≥ 90%;5.High Power Factor > 0.9;6.Output Short-Circuit and Open-Circuit Protection.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8006.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)60
Iout (Max) (A).28
Output Power (W)16.5
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Upside Down

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92310  Off-Line Primary Side Sensing LED Driver with PFC  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92310 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 258 27 Jun 2012
Design files (5)
Title Type Size (KB) Date
PDF 105 27 Jun 2012
PDF 99 27 Jun 2012
ZIP 2028 27 Jun 2012
PDF 17 27 Jun 2012
PDF 76 27 Jun 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles