The best compatability with E-Transfomer for 5W MR16 application

(ACTIVE) PMP8008

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This demonstration board is desinged for 5W / 3 LEDs MR16 application. The board is favorable for difference supply source, DC power supply (12VDC), AC Magnet Transfomer (12VAC with 50/60Hz) & E-transfromer (12VAC). Also, It has very good E-transfomer compatability and higher efficiency.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP8008.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)22
Vout (Nom) (V)10
Iout (Max) (A).48
Output Power (W)4.8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92560  Simple LED Driver for MR16 and AR111 Applications  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 373 30 Nov 2012 13
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 20 30 Nov 2012 12
PDF 42 30 Nov 2012 11
PDF 50 30 Nov 2012 12
PDF 57 30 Nov 2012 14

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs