30W Smart Current Equalizer with color temperature selection for panel lamp application

(ACTIVE) PMP8009

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This demonstration board is aimed to drive 30W 6 channels LED system powered by constant current power supply. Thanks to the intelligent circuitry inside LM3466, the solution can provide accurate adjustable current branch equalization, well controlled current limit protection, adjustable color temperature and smart open string light intensity control. Meanwhile, the solution is power efficient and EMI friendly. It is especially suitable for street light application, eye care desk lighting and other multi-channel LED systems.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP8009.1
(Output Voltage 1)
Vin (Min) (V)20
Vin (Max) (V)26
Vout (Nom) (V)22
Iout (Max) (A).24
Output Power (W)5.28
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyLinear Regulator

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3466  Multi-String LED Current Balancer for Use with Constant Current Power Supplies  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2181 11 Oct 2012 559
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 84 11 Oct 2012 11
ZIP 48 11 Oct 2012 31
PDF 15 11 Oct 2012 16
PDF 76 11 Oct 2012 294


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki