PMP8010

8-W isolated flyback LED driver with PFC for A19 reference design

PMP8010

Design files

Overview

The main purpose of this reference design is to demonstrate a high performance and compact size offline flyback LED driver with PFC based on TPS92314. This LED driver is designed for converting an AC input to a regulated LED current. The operating conditions and performance of the reference design are as follows: ●198VAC to 264VAC, 50Hz Input Voltage ●18V to 22V LED Voltage ●350mA Regulated LED Current ●84% Typical System Efficiency ●0.9 Typical Power Factor ●Output Short-Circuit and Open-Circuit Protection

Output voltage options PMP8010.1
Vin (Min) (V) 198
Vin (Max) (V) 264
Vout (Nom) (V) 20
Iout (Max) (A) .35
Output Power (W) 7
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Transition Mode
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUA60.PDF (296 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR991.PDF (67 K)

Detailed schematic diagram for design layout and components

SLUR992.PDF (47 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC406.ZIP (1401 K)

Design file that contains information on physical board layer of design PCB

SLUUA61.PDF (43 K)

PCB layer plot file used for generating PCB design layout

SLUUA62.PDF (51 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92314Off-line primary side sensing controller with PFC in 8-SOIC

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP8010 Test Results Nov. 27, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos