Power Solution for Xilinx FPGA Zynq 7 (1.8V@0.15A)
PMP8251
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design featuring multiple of the TPS54325 and other TI power devices, is a complete power solution for Xilinx Zynq FPGA. From 12V input, this reference solution provides all the power rails required by Zynq FPGA including DDR3 memory.

Features
  • Provides all the power rails needed for Zynq FPGA
  • Operates with wide input voltage range 5V to 12V
  • Very high density PCB design saving board area
  • Supports DDR3 memory device
  • Optimum combination of switching regulators and LDO provides the best power distribution tree
  • This design is tested and ready to power up Zynq FPGA


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8251.1
(Output Voltage 1)
PMP8251.2
(Output Voltage 2)
PMP8251.3
(Output Voltage 3)
PMP8251.4
(Output Voltage 4)
PMP8251.5
(Output Voltage 5)
PMP8251.6
(Output Voltage 6)
PMP8251.7
(Output Voltage 7)
PMP8251.8
(Output Voltage 8)
PMP8251.9
(Output Voltage 9)
Vin (Min) (V)121212121212121212
Vin (Max) (V)121212121212121212
Vout (Nom) (V)11.82.53.31.5.751.83.31.8
Iout (Max) (A)3222.81.753.15
Output Power (W)33.656.61.2.751.359.9.27
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDCDCDCDCDC
TopologyBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated Switch

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
REF1112  1uA, SOT23-3 10ppm/C Shunt Voltage Reference  Voltage references  Sample & Buy Not Available
TLV702  300mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51206  2A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54325  4.5V to 18V Input, 3A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
REF1112 Download Download
TLV702 Download Download
Download Download
TPS51206 Download Download
TPS54325 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 34 16 Sep 2013
PDF 40 01 Aug 2012
Design files (4)
Title Type Size (KB) Date
ZIP 450 02 Aug 2012
PDF 32 02 Aug 2012
PDF 54 01 Aug 2012
PDF 90 01 Aug 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles