PMP8251

Power Solution for Xilinx FPGA Zynq 7 (1.8V@0.15A)

PMP8251

Design files

Overview

This reference design features multiple TPS54325 and other power devices for Xilinx Zynq FPGA. From 12-V input, this reference design has the power rails required by Zynq FPGA, including DDR3 memory.

Features
  • Provides power rails needed for Zynq FPGA
  • Operates with wide input voltage range 5 V to 12 V
  • Very high density PCB design that saves board area
  • Supports DDR3 memory device
  • Power distribution tree with a combination of switching regulators and LDO
  • Tested and ready to power-up Zynq FPGA

 

Output voltage options PMP8251.1 PMP8251.2 PMP8251.3 PMP8251.4 PMP8251.5 PMP8251.6 PMP8251.7 PMP8251.8 PMP8251.9
Vin (Min) (V) 12 12 12 12 12 12 12 12 12
Vin (Max) (V) 12 12 12 12 12 12 12 12 12
Vout (Nom) (V) 1 1.8 2.5 3.3 1.5 .75 1.8 3.3 1.8
Iout (Max) (A) 3 2 2 2 .8 1 .75 3 .15
Output Power (W) 3 3.6 5 6.6 1.2 .75 1.35 9.9 .27
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC
Topology Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU931.PDF (97 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVU763.PDF (97 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRAZ6.PDF (54 K)

Detailed schematic diagram for design layout and components

SLVRAZ5.PDF (90 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVC440.ZIP (450 K)

Design file that contains information on physical board layer of design PCB

SLVU764.PDF (32 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS543254.5V to 18V Input, 3A Synchronous Step-Down Converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512062A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Test report PMP8251 Test Results Addendum Sep. 16, 2013
Test report PMP8251 Test Results Aug. 01, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos