PMP8274

Small Integrated Sync Bucks and an LDO for Low Voltage Outputs for a Solid State Drive

PMP8274

Design files

Overview

Three integrated sync buck switchers provide up to 1A of output current. Output voltages of 1V, 1.35V, 1.8V and 2.5V from a 3.3V/5V input efficiently provide over 4W of output power.

Output voltage options PMP8274.1 PMP8274.2 PMP8274.3 PMP8274.4
Vin (Min) (V) 3 3 3 3
Vin (Max) (V) 5.5 5.5 5.5 5.5
Vout (Nom) (V) 1 1.35 1.8 2.5
Iout (Max) (A) 1 1 1 .07
Output Power (W) 1 1.35 1.8 .175
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Linear Regulator
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU870.PDF (3156 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRB37.PDF (31 K)

Detailed schematic diagram for design layout and components

SLVRB38.PDF (16 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVC477.ZIP (561 K)

Design file that contains information on physical board layer of design PCB

SLVU871.PDF (358 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TLV620801.2A High Efficient Step Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8274 Test Results Feb. 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos